IESNA:LM-63-2002
[TEST]P955160
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20247
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2218.1 2422.6 2645.1 2881.5 3086 3257.4 3387.3 3463.3 3475.7 3438.4
3399.7 3396.9 3420.4 3471.6 3591.8 3891.7 4636.6 5754.6 6751 7516.7
8105.4 8661 9162.6 9633.9 9950.4 9494.3 7685.3 5376 3717.6 2500
1054.5 334.4 158.9 69.1 22.1 0 0
2218.1 2426.8 2661.7 2889.8 3095.7 3267 3405.2 3481.2 3492.3 3459.1
3416.3 3414.9 3432.9 3485.4 3608.4 3843.3 4484.6 5575 6686.1 7479.4
8091.6 8708 9179.2 9640.8 9982.1 9687.8 8012.8 5721.5 3895.8 2592.6
1122.2 363.5 185.2 81.5 29 0 0
2218.1 2424 2652 2871.8 3068 3231.1 3356.9 3435.6 3443.9 3414.9
3383.1 3377.6 3396.9 3449.5 3566.9 3786.7 4307.7 5290.3 6395.9 7255.5
7891.2 8560.1 9194.4 9776.2 10268.2 10409.2 9281.5 7222.3 4872.9 3164.8
1464.9 577.7 324.8 179.7 82.9 27.6 0
2218.1 2407.4 2618.9 2828.9 3005.8 3156.5 3276.7 3338.9 3359.6 3347.2
3323.7 3320.9 3337.5 3362.4 3431.5 3571.1 3808.8 4356 5290.3 6362.7
7316.3 8202.1 9106 9957.3 10771.3 11407 11836.8 11871.3 11127.8 8828.2
4961.4 1775.9 713.1 381.4 175.5 40.1 0
2218.1 2379.8 2566.4 2758.5 2925.7 3068 3181.4 3257.4 3291.9 3300.2
3298.8 3307.1 3330.6 3352.7 3396.9 3497.8 3674.7 3941.4 4440.3 5283.4
6384.8 7560.9 8743.9 9975.2 10991 11950.1 12891.2 13942.9 14762.5 14159.9
11202.5 6170.6 2428.2 1086.2 458.8 47 0
2218.1 2364.6 2529.1 2694.9 2846.9 2986.5 3099.8 3188.3 3236.6 3271.2
3296.1 3336.1 3396.9 3445.3 3490.9 3562.8 3716.2 3962.2 4338.1 4798.3
5476.8 6365.5 7377.1 8463.3 9584.1 10826.5 12214.1 13843.4 16087.8 17421.4
15938.5 11980.5 6516.1 2324.5 577.7 33.2 0
2218.1 2356.3 2518 2685.2 2833.1 2972.7 3092.9 3180 3232.5 3265.7
3300.2 3340.3 3398.3 3449.5 3503.4 3583.5 3732.8 3974.6 4353.3 4841.1
5492 6362.7 7350.8 8415 9557.9 10814.1 12232 13947.1 16085 17341.3
15721.6 11751.1 6484.3 2371.5 570.8 37.3 0
2218.1 2328.7 2461.3 2606.4 2746 2881.5 3003.1 3105.3 3178.6 3235.3
3294.7 3366.5 3445.3 3511.6 3576.6 3669.2 3818.5 4049.2 4392 4859.1
5453.4 6180.3 7052.3 8057 9193 10471.4 11867.2 13374.9 15226.8 16642
14707.2 9184.7 4166.7 1417.9 337.2 29 0
2218.1 2310.7 2410.2 2524.9 2649.3 2775 2899.4 3008.6 3108.1 3195.2
3286.4 3373.4 3456.4 3529.6 3612.5 3732.8 3905.5 4172.2 4573 5120.3
5844.5 6708.2 7710.1 8804.7 9918.6 11090.5 12294.2 13572.6 14844 15272.4
13569.8 9094.9 3912.4 1173.3 472.6 131.3 0
2218.1 2278.9 2350.8 2433.7 2537.3 2650.7 2761.2 2875.9 2981 3087.4
3195.2 3293.3 3376.2 3464.7 3558.6 3670.6 3844.7 4123.9 4555.1 5183.9
6002 6945.9 7956.1 8980.2 10000.1 11024.2 12078.6 13088.9 13549.1 12671.5
9978 5005.6 1351.6 512.7 279.2 77.4 0
2218.1 2245.7 2281.7 2339.7 2417.1 2501.4 2602.3 2700.4 2806.8 2906.3
3022.4 3134.4 3244.9 3361 3481.2 3625 3822.6 4129.4 4591 5280.6
6185.8 7259.6 8296.1 9188.9 9961.4 10692.5 11286.8 11427.7 10709.1 8749.4
5458.9 1995.6 400.8 123 42.8 15.2 0
2218.1 2229.2 2244.4 2288.6 2352.2 2422.6 2506.9 2594 2688 2788.9
2896.7 3007.2 3128.8 3253.2 3391.4 3557.3 3774.2 4093.5 4541.2 5154.8
5977.1 6930.7 7805.5 8350 8600.2 8645.8 8460.6 7874.6 6800.8 5214.3
3069.4 1044.8 237.7 67.7 19.3 8.3 0
2218.1 2207 2208.4 2231.9 2274.8 2327.3 2390.9 2458.6 2526.3 2589.9
2660.3 2725.3 2801.3 2874.5 2954.7 3051.4 3193.8 3417.7 3771.5 4286.9
4948.9 5620.6 6083.5 6148.5 5778.1 5089.9 4105.9 2882.8 1643.2 751.8
322 121.6 45.6 18 8.3 1.4 0
2218.1 2168.4 2139.3 2122.7 2108.9 2084 2041.2 1973.5 1883.7 1777.2
1655.6 1527.1 1398.6 1283.9 1195.4 1130.5 1083.5 1065.5 1158.1 1372.3
1610 1804.9 1793.8 1478.7 1036.5 691 478.2 333.1 222.5 138.2
87.1 55.3 27.6 11.1 2.8 0 0
2218.1 2132.4 2066.1 1983.2 1864.3 1716.4 1542.3 1347.4 1140.1 937
789.1 711.7 695.1 702.1 725.5 746.3 762.9 764.2 746.3 709
667.5 626 581.8 533.5 469.9 391.1 305.4 219.7 164.5 120.2
77.4 45.6 18 6.9 2.8 0 0
2218.1 2100.6 1981.8 1822.9 1604.5 1365.4 1115.3 894.2 767 724.2
702.1 682.7 667.5 652.3 644 638.5 631.6 616.4 583.2 534.8
486.5 438.1 391.1 337.2 283.3 236.3 201.8 171.4 135.4 92.6
47 23.5 11.1 4.1 0 0 0
2218.1 2068.8 1901.6 1647.3 1365.4 1079.3 854.1 768.4 743.5 722.8
702.1 681.3 660.6 639.9 609.5 574.9 534.8 487.8 436.7 387
340 298.5 265.3 239.1 214.2 190.7 165.8 131.3 89.8 60.8
40.1 22.1 9.7 4.1 0 0 0
2218.1 2049.5 1821.5 1524.3 1189.9 908 793.3 769.8 747.7 724.2
704.8 681.3 656.4 626 587.3 539 486.5 432.6 375.9 320.6
275 246 225.3 205.9 185.2 164.5 141 111.9 88.4 70.5
51.1 33.2 11.1 1.4 0 0 0
2218.1 2021.9 1744.1 1391.7 1046.2 841.6 796 773.9 751.8 728.3
707.6 685.5 659.2 623.3 574.9 523.8 461.6 399.4 331.7 283.3
251.5 232.2 217 200.4 182.4 160.3 132.7 109.2 91.2 71.9
52.5 33.2 9.7 0 0 0 0
2218.1 2019.1 1719.2 1340.5 990.9 833.3 804.3 780.8 757.3 735.2
713.1 688.2 662 623.3 576.3 514.1 443.6 373.1 315.1 270.9
243.2 225.3 208.7 190.7 170 143.7 114.7 95.4 77.4 59.4
40.1 22.1 5.5 0 0 0 0
2218.1 2019.1 1701.2 1312.9 967.4 833.3 809.8 786.4 760.1 735.2
713.1 689.6 663.4 628.8 584.6 523.8 449.1 374.5 310.9 264
236.3 219.7 203.2 183.8 160.3 127.1 98.1 81.5 66.3 49.8
31.8 12.4 1.4 0 0 0 0
2218.1 2026 1709.5 1317 967.4 833.3 809.8 786.4 761.5 738
714.5 691 666.1 633 588.7 521 446.4 369 305.4 259.8
234.9 218.4 200.4 182.4 157.5 118.9 92.6 77.4 60.8 44.2
27.6 9.7 0 0 0 0 0
